Loading...
Selected products added to your list. To view the list, Click here

Plugs, Connectors & Receptacles

Leviton has the broadest offering of heavy duty, watertight, NEMA and IEC plugs and connectors for commercial and industrial grade applications.
Rhino-Hide NEMA Rough Service Plug & Receptacle in a Marine Environment

A Connection for Every Application

Leviton Industrial Plug, Connector, and Receptacle Grouping
1
Rhino-Hide® Single Pole Devices

Our single pole devices meet all UL and CSA standards and are completely interoperable and interchangeable with competitive cam-type devices for temporary power distribution in outdoor and indoor applications.

Search for Single Pole Devices
2
Black & White® Plugs and Connectors

A full line of heavy duty wiring devices for everyday use in abusive applications.

Search for Black & White® Plugs and Connectors
3
Black & White® 50 Amp Devices

Non-NEMA locking devices that feature the easiest assembly for industrial applications and meet UL, CSA and NOM standards.

Search for 50 Amp Devices
4
DustGuard™ Plugs & Connectors

Designed to resist the damaging effects of dirt, dust, and other airborne particulate matter that can seriously degrade electrical performance.

Select Dustguard Plugs & Connectors
5
Wetguard® Watertight Wiring Devices

A complete collection of watertight devices to help protect electrical connections from water, moisture and dust that can damage equipment and operations.

Select Wetguard Plugs and Connectors
6
Python® Plugs & Connectors

High performance plugs and connectors with a patented interlock design for quick set-up and fast breakdown across commercial and industrial environments.

Choose Python Plugs & Connectors
7
Rhino-Hide® Rough Service Devices

With industry exclusive features, superior corrosion resistance and true watertight and submersible ratings, these devices transform the standards of traditional NEMA configured plugs and connectors.

Select Rhino-Hide Rough Service Devices
8
V-0-Max® Locking Receptacles

Featuring a UL 94 V-0 flammability rating and nickel-plated parts, these receptacles provide a safe and compliant solution in corrosive areas.

Choose a Locking Receptacle
9
Pin & Sleeve Devices - IEC 60309

A full offering of industrial grade plugs, connectors, inlets, receptacles and mechanical interlocks in multiple configurations, featuring the highest watertight ratings for superior performance. North American and International configurations available.

Choose Pin & Sleeve Devices

Python Industrial and Hospital Grade Plugs and Connectors

When it comes to the demanding nature of today’s commercial and industrial electrical environments, ruggedness and ease of installation are the features you look for first in any line of plugs and connectors. Python 15 and 20 Amp straight blade plugs and connectors have the ability to survive in the toughest conditions and the roughest handling. Python’s exceptional design features meet your needs for a quick, cost-effective, easy-to-wire plug and connector system.

Plugs, Connectors & Receptacles

Brands

Industries


Leviton’s electrical wiring devices are available in ARCAT’s construction specifications. These specifications are complete CSI 3-part and Canadian CSC architectural specs that can easily be downloaded, customized for your project, and included in your master spec for future use. Offering BIM objects, specifications, and the SpecWizard tool, ARCAT is your complete source for finding, selecting, detailing and specifying building projects.

Explore Device Specifications!

How can we help you?

Speak to one of our Plug, Connector, and Receptacle Specialists.